Pakistan - English

Philips CorePro, LED, PL-S, 145 mm, 4.5 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 475 lm, 475 lm, 475 lm, 500 lm, 500 lm, 50000 hour(s)

5PL-S/COR/9H-5CCT/MF5/P/2P 20/1

Product Description

CorePro, LED, PL-S, 145 mm, 4.5 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 475 lm, 475 lm, 475 lm, 500 lm, 500 lm, 50000 hour(s), 111 lm/W, G23, Plastic

Order code: 929004582904

Specifications

  • Cap-Base
    G23
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product