Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
9 | 950 | 3000 | G24q-3 | |||
9 | 1,000 | 4000 | G24q-3 | |||
6.5 | 650 | 3000 | G24q-2 | |||
6.5 | 700 | 4000 | G24q-2 | |||
4.5 | 475 | 3000 | G24Q-1 Rotatable end-cap | |||
5.5 | 600 | 3000 | G24Q-1 Rotatable end-cap | |||
5.5 | 660 | 4000 | G24Q-1 Rotatable end-cap | |||
6.5 | 700 | 3000 | G24Q-2 Rotatable end-cap |
Product family information
Description
The CorePro LED PLC 4P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Features
Highly energy-efficient
Easy installation