Pakistan - English

Philips CorePro, LED, PL-C, HF, 115 mm, 4.5 W, 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 4.5W 830 4P G24q-1

Product Description

CorePro, LED, PL-C, HF, 115 mm, 4.5 W, LED alternative to 13W PL-C, 3000 K, 475 lm, CRI 83, 30000 hour(s), 105.56 lm/W, EEL F, G24Q-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001351002
Full order code: 871869670663300

Specifications

  • Cap-Base
    G24Q-1 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001351002 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929001351002 en_AA pdf 462.6 kB

Brochures

Install instructions
LEDtube PLC HF Installation Guide pdf 567.5 kB

Visuals

Product-Photographs-929001351002_EU
Multiple assets
Product-Diagrams-929001351002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED PLC 4.5W 830 4P G24q-1 ies 4.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-4P-COMF-7904619-Ref-929001201102 pdf 679.7 kB