Pakistan - English

Philips CorePro, LED, PL-C, HF, 147.5 mm, 9 W, 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 9W 830 4P G24q-3

Product Description

CorePro, LED, PL-C, HF, 147.5 mm, 9 W, LED alternative to 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 hour(s), 100.00 lm/W, EEL F, G24q-3, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001200802
Full order code: 871869654115900

Specifications

  • Cap-Base
    G24q-3
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads

Family

Product