Pakistan - English

Philips CorePro, LED, PL-C, HF/Mains, 128 mm, 6.5 W, 18W PL-C, 3000 K, 700 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 6.5W 830 4P G24q-2

Product Description

CorePro, LED, PL-C, HF/Mains, 128 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 700 lm, CRI 82, 30000 hour(s), 107 lm/W, EEL F, G24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003757802
Full order code: 872016929045700

Specifications

  • Cap-Base
    G24Q-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product