Pakistan - English

Philips LED, Corncob, Mains, 100 W, 130 W, 180 W, HPS 400/310/250W, MH 400/400/350W, EX39, 5000 K, 30000 lm, 50000 hour(s)

180-130-100CC/LED/3PW/750/EX39 BB 3/1

Product Description

LED, Corncob, Mains, 100 W, 130 W, 180 W, EX39, 5000 K, 30000 lm, 50000 hour(s), 166 lm/W, RG1

Order code: 929004280504

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product