Products
18CC/LED/830/ND E26 G2 BB 6/1
929002395204
18CC/LED/840/ND E26 G2 BB 6/1
929002395304
18CC/LED/850/ND E26 G2 BB 6/1
929002395404
27CC/LED/830/ND E26 G2 BB 6/1
929002395504
27CC/LED/840/ND E26 G2 BB 6/1
929002395604
27CC/LED/850/ND E26 G2 BB 6/1
929002395704
36CC/LED/830/ND E26 G2 BB 6/1
929002395804
36CC/LED/850/ND E26 G2 BB 6/1
929002396004
Product family information
Description
Philips Corn Cob HID replacement lamps are perfect LED replacement for a variety of outdoor applications. High intensity illumination, which means you get added visibility for applications like streets, public areas, and much more for a fraction of the energy used by conventional HID.
Benefits
Energy savings of >50%
omni-directional lighting enabling use in a variety of applications
Features
Standard EX39 base to replace metal halide lamps and E39 options
Available in 3000K, 4000K and 5000K CCTs