Pakistan - English

Philips CorePro, LEDspot, Capsule, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 2.1-20W G4 827 D

Product Description

CorePro, LEDspot, Capsule, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.9, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779202
Full order code: 872016930055200

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product