Pakistan - English

Philips MASTER UltraEfficient LED candles and lusters

Our most efficient LED candle

Products

MAS LEDCandleND2.3-40W E14 827 B35CL GUE
MAS LEDCandleND2.3-40W E14 827 B35CL GUE
929003625902
MAS LEDCandleND2.3-40W E14 840 B35CL GUE
MAS LEDCandleND2.3-40W E14 840 B35CL GUE
929003626002
MAS LEDLusterND2.3-40W E14 827 P45CL GUE
MAS LEDLusterND2.3-40W E14 827 P45CL GUE
929003626102
MAS LEDLusterND2.3-40W E27 827 P45CL GUE
MAS LEDLusterND2.3-40W E27 827 P45CL GUE
929003626202
MAS LEDLusterND2.3-40W E14 840 P45CL GUE
MAS LEDLusterND2.3-40W E14 840 P45CL GUE
929003626402
MAS LEDLusterND2.3-40W E27 840 P45CL GUE
MAS LEDLusterND2.3-40W E27 840 P45CL GUE
929003626502
MAS LEDCandleND2.3-40W E14 827 B35CL GUE
MAS LEDCandleND2.3-40W E14 827 B35CL GUE
929003800702
MAS LEDLusterND2.3-40W E14 827 P45CL GUE
MAS LEDLusterND2.3-40W E14 827 P45CL GUE
929003801102

Product family information

Description

This is the most efficient LED candle from Philips brand. 210lm/W helps to concrete the company statement of sustainability. 50000 hour lifetime helps to extend the replacement cycle to reduce the waste. This is not only the high SPEC product, but also keep the light quality of Philips brand

Benefits

  • energy saving, 60% less energy comapring with standard Philips LED candles.

  • Very long lifetime that reduces the need for replacement

Features

  • Ultra energy efficient, with 210lm/W

  • Long lifetime, more than 3 times longer lifetime than the normal LED products

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER UltraEfficient LED candles and lusters en_AA pdf 1.3 MB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER UltraEfficient LED candles and lusters
Multiple assets

Photometry and Lighting design

Family-IES-MASTER UltraEfficient LED candles and lusters
Multiple assets