Pakistan - English

Philips LEDbulb, B35, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDCandleND2.3-40W E14 827 B35CL GUE

Product Description

LEDbulb, B35, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003800702
Full order code: 872016931065000

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003800702 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929003800702 en_AA pdf 595.4 kB

Visuals

Product-Photographs-929003800702_EU
Multiple assets
Product-Diagrams-929003800702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDCandleND2.3-40W E14 827 B35CL GUE IES 17.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-candles-and-lusters-COMF-9256110-Ref-929003800702 pdf 699.1 kB