Pakistan - English

Philips MASTER, LEDbulb, P45, 40 W, E27, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDLusterND2.3-40W E27 827 P45CL GUE

Product Description

MASTER, LEDbulb, P45, 40 W, E27, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003626202
Full order code: 872016918899000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003626202 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929003626202 en_AA pdf 892.3 kB

Visuals

Product-Photographs-929003626202_EU
Multiple assets
Product-Diagrams-929003626202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDLusterND2.3-40W E27 827 P45CL GUE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-candles-and-lusters-COMF-9256110-Ref-929003800702 pdf 699.1 kB