Pakistan - English

Philips LEDbulb, P45, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDLusterND2.3-40W E14 827 P45CL GUE

Product Description

LEDbulb, P45, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003801102
Full order code: 872016931073500

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product