Pakistan - English

Philips LED B11

Energy saving elegance that gives a beautiful sparkle of light

Products

3.5B11/VIN/820/E12/Amber/G/SP D 4/2PFT20
3.5B11/VIN/820/E12/Amber/G/SP D 4/2PFT20
929002988703
5BA11/PER/UD/CL/G/E26/WGD 6/3PF T20
5BA11/PER/UD/CL/G/E26/WGD 6/3PF T20
929002991103
5B11/PER/CRI95WG/FR/G/E12/WGD 1CT T20
5B11/PER/CRI95WG/FR/G/E12/WGD 1CT T20
929003082504
5B11/PER/UD/CL/G/E26/WGD 6/3PF T20
5B11/PER/UD/CL/G/E26/WGD 6/3PF T20
929003085503
3.5B11/PER/UD/CL/G/E26/WGD 6/3PF T20
3.5B11/PER/UD/CL/G/E26/WGD 6/3PF T20
929003089903

Product family information

Description

Philips LED B11 candles offer energy saving ambiance with the elegant effect of incandescent candles. These designs provides light in an omnidirectional manner, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high color rendering (CRI)

Features

  • Smooth Dimming

  • Integrated compact driver design to achieve a decorative look and feels

Applications

  • Restaurants
  • Hotels
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED B11 en_AA pdf 1.4 MB

Visuals

Family-Photographs-LED B11
Multiple assets

Photometry and Lighting design

Family-IES-LED B11
Multiple assets