Pakistan - English

Philips MasterClass, LEDbulb, B11, 40 W, E12, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass

3.3B11/PER/927-922/CL/G/E12/WGX 1FB T20

Product Description

MasterClass, LEDbulb, B11, 40 W, E12, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass, 90.00 lm/W

Order code: 929001969404

Specifications

  • Cap-Base
    E12
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001969404 en_AA pdf 758.8 kB

Visuals

Product-Photographs-929001969404_EU
Multiple assets
Product-Diagrams-929001969404_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 3.3B11/PER/927-922/CL/G/E12/WGX 1FB T20 ies 819 B

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB