Pakistan - English

Philips MasterClass, LEDbulb, B11, 60 W, E26, 2700 K, 2200 K, 500 lm, 15000 hour(s), Glass

5.5B11/PER/927-922/CL/G/E26/WGX 1FB T20

Product Description

MasterClass, LEDbulb, B11, 60 W, E26, 2700 K, 2200 K, 500 lm, 15000 hour(s), Glass, 90.00 lm/W

Order code: 929002204604

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product