Pakistan - English

Philips MASTER UltraEfficient LED bulb

Our most efficient LED bulb

Products

MAS LEDBulbND2.3-40W E27 827 A60 CL G UE
MAS LEDBulbND2.3-40W E27 827 A60 CL G UE
929003622702
MAS LEDBulbND2.3-40W E27 827 A60 FR G UE
MAS LEDBulbND2.3-40W E27 827 A60 FR G UE
929003622902
MAS LEDBulbND2.3-40W E27 840 A60 CL G UE
MAS LEDBulbND2.3-40W E27 840 A60 CL G UE
929003623102
MAS LEDBulbND2.3-40W E27 840 A60 FR G UE
MAS LEDBulbND2.3-40W E27 840 A60 FR G UE
929003623302
LED CLA 4W A60 E27 2700K FR UE SRT6
LED CLA 4W A60 E27 2700K FR UE SRT6
929003623719
LED CLA 4W A60 B22 2700K FR UE SRT6
LED CLA 4W A60 B22 2700K FR UE SRT6
929003623819

Product family information

Description

This is the most efficient LED bulb from Philips brand. 210lm/W helps to concrete the company statement of sustainability. 50000 hour lifetime helps to extend the replacement cycle to reduce the waste. This is not only the high SPEC product, but also keep the light quality of Philips brand

Benefits

  • energy saving, 60% less energy comapring with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacement

Features

  • Ultra energy efficient, with 210lm/W

  • Long lifetime, more than 3 times longer lifetime than the normal LED products

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads