Pakistan - English

Philips MASTER, LEDbulb, A60, 40 W, E27, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulbND2.3-40W E27 827 A60 CL G UE

Product Description

MASTER, LEDbulb, A60, 40 W, E27, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003622702
Full order code: 872016918829700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product