Pakistan - English

Philips LEDbulb, A60, 60 W, B22, 2700 K, 840 lm, 50000 hour(s), Glass

LED CLA 4W A60 B22 2700K FR UE SRT6

Product Description

LEDbulb, A60, 60 W, B22, 2700 K, 840 lm, 50000 hour(s), Glass, 210 lm/W, RG1

Order code: 929003623819
Full order code: 872016939423000

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product