Pakistan - English

Philips LEDbulb, A60, 60 W, E27, 2700 K, 840 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulb D 4-60W E27 827 A60 FR G UE

Product Description

LEDbulb, A60, 60 W, E27, 2700 K, 840 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.9, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003800202
Full order code: 872016931055100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product