Products
LEDSpot 4.8W DS DIM GU10 60D 1PF/6 AU
929003780319
LEDSpot 5W DS DIM MR16 12V 60D 1PF/6 AU
929003780419
LEDPAR38 12W E27 DS FR ND IP65 1CT/6
929004273219
LEDPAR38 12W E27 DS FR ND IP65 2CT/3
929004273229
LEDR80 9W E27 DS FR DIM 1CT/6
929004273319
LEDR80 9W E27 DS FR DIM 2CT/3
929004273329
LEDR80 14W E27 DS FR DIM 1CT/6
929004273419
7 items
Product family information
Description
3CCT dip switch combines 3 color temperature into one lamp and targets retailers who wants to keep portfolio on the shelf and the inventory in warehouse as less as possible and ensures end users buy right lamps.
Benefits
Save cost for end users by reducing the chance to buy wrong products and offering 3 colors in one product
Offer easy-to-operate features by switching the button to change the color
Features
3 color temperatures (3000K, 4000K, 6500K) in one lamp
Easy to change the color by switching the button