Pakistan - English

Philips LEDspot, MR16, 50 W, GU5.3, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 hour(s), Plastic

LEDSpot 5W DS DIM MR16 12V 60D 1PF/6 AU

Product Description

LEDspot, MR16, 50 W, GU5.3, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 hour(s), Plastic, 110 lm/W

Order code: 929003780419
Full order code: 872016930091000

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family

Product