Pakistan - English

Philips LEDbulb, R80, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 hour(s), Plastic

LEDR80 9W E27 DS FR DIM 2CT/3

Product Description

LEDbulb, R80, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 hour(s), Plastic, 105 lm/W

Order code: 929004273329
Full order code: 872110307111800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product