Pakistan - English

Philips LEDspot, PAR38, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 hour(s), Plastic

LEDPAR38 12W E27 DS FR ND IP65 2CT/3

Product Description

LEDspot, PAR38, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929004273229
Full order code: 872110307105700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family