Products
LL515S 46S_57S/840 WB PSU UNIV TW3 WH
910925869509
LL515S 46S_57S/830 WB PSU UNIV TW3 WH
910925869510
LL515S 42S/840 PSD WB UNIV TW3 WH
910925869511
LL515S 42S/830 PSD WB UNIV TW3 WH
910925869512
LL515S 80S/840 PSD WB UNIV TW3 WH
910925869513
LL515S 80S/830 PSD WB UNIV TW3 WH
910925869514
LL515S 42S/840 PSD NB UNIV TW3 WH VK
910925869841
LL515S 46S_57S/840 NB PSU UNIV TW3 WH VK
910925869842
Product family information
Description
Maxos universal is an adaptable LED luminaire that is designed to retrofit a fluorescent Lightline to a LED light line. The conversion can be smoothly integrated into the existing backbone and comes with dedicated accessories like blind unit & through wiring. The portfolio boasts efficacy upto 168lm/W and lumen maintenance at 50k hours of L90.
Benefits
Simple conversion from fluorescent to LED
dedicated blind unit and through wiring accessories to help complete the full line
Features
Universal retrofit panel 1,5m
high efficacy upto 168lm/W