Pakistan - English

Philips Maxos universal, trunking light unit, 25 W, L1517 mm, 4200 lm, 3000 K, DALI, Wide beam, Textured, White, IP20

LL515S 42S/830 PSD WB UNIV TW3 WH

Product Description

trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple layer spray paint, Power supply unit with DALI interface, 4200 lm, 25 W, 168 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869512
Full order code: 871951477301100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925869512 en_AA pdf 356.1 kB

Brochures

Install instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925869512_EU
Multiple assets
Product-Diagrams-910925869512_EU
Multiple assets