Pakistan - English

Philips LL515Z | MAXOS FUSION Universal Retrofit Acc

Product Description

Philips LL515Z | MAXOS FUSION Universal Retrofit Acc

Order code: 910925869523
Full order code: 872016944068599

Specifications

  • Overall length
    1,660 mm
  • Overall width
    35 mm
  • Overall height
    30 mm
  • Dimensions (Height x Width x Depth)
    30 x 35 x 1660 mm
  • Material
    -
  • Ingress protection code
    -
  • Mech. impact protection code
    -
  • Accessory color
    -
  • Net Weight (Piece)
    0.240 kg

Downloads

Family

Product