Pakistan - English

Philips LL515Z | MAXOS FUSION Universal Retrofit Acc, White

Product Description

Philips LL515Z | MAXOS FUSION Universal Retrofit Acc, White

Order code: 910925869521
Full order code: 871951477310300

Specifications

  • Overall length
    1,520 mm
  • Overall width
    80 mm
  • Overall height
    65 mm
  • Dimensions (Height x Width x Depth)
    65 x 80 x 1520 mm
  • Material
    Steel
  • Ingress protection code
    IP20 [Finger-protected]
  • Mech. impact protection code
    -
  • Accessory color
    White
  • Net Weight (Piece)
    1.350 kg

Downloads

Family

Product