Pakistan - English

Philips Maxos unify

New standard in trunking

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
167
4,000
4000
24
19
167
8,000
4000
48
22
167
8,000
4000
48
22
162
10,500
4000
65
22
195
4,000
4000
20.5
19
195
8,000
4000
41
22
195
8,000
4000
41
22
188
10,500
4000
56
22

Product family information

Description

An adaptable LED trunking system, combining the well proven advantages of an electrical track which allows flexible positioning of linear panels offering multiple flux/ length combinations with specially designed lenses to direct the light where needed. A solution allowing for new projects to be designed with optimal number of linear panels and a solution for retrofitting old installations - Bringing your application right up to date with the latest lighting possibilities. Now, and in the future.

Benefits

  • Easy retrofit ‘old’ Maxos and TTX400 electrical units with significant energy savings with UE portfolio

  • Upgrade to Interact systems to unlock more savings

Features

  • Simplified panel offer -> 1,5m and 2,25m built on modular components.

  • High efficacy upto 200lm/W in UE range

Applications

  • Food and Large Retailers
  • Manufacturing
  • Warehouses

Downloads