Philips Maxos unify, trunking light unit, 24 W, 1478 mm, 4000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20
LL551X 40S/840 NE DIA WB WH
Product Description
trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4000 lm, 24 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years