Pakistan - English

Philips Maxos unify, trunking light unit, 48 W, 1478 mm, 8000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, White, IP20

LL551X 80S/840 NE DIA NB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 8000 lm, 48 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925870844
Full order code: 872016995497700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870844 en_AA pdf 359.8 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925870844_EU
Multiple assets
Product-Diagrams-910925870844_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL551X 80S/840 NE DIA NB WH IES
Revit file
Revit file - LL550XI - 910925870844 REVIT
Dialux
ULD File - LL551X 80S/840 NE DIA NB WH ULD
Relux
ROLF File - LL551X 80S/840 NE DIA NB WH ROLFZ
LDT
LDT File - LL551X 80S/840 NE DIA NB WH LDT