trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 8000 lm, 48 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Order code: 910925870843
Full order code: 872016995496000
Specifications
Number of gear units
1 unit
Driver included
Yes
Value ladder
Specification
Warranty period
5 years
Luminous Flux
8,000 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
167 lm/W
Color rendering index (CRI)
>80
Beam angle of light source
120 degree(s)
Light source color
840 neutral white
Optic type
Wide beam
Luminaire light beam spread
57° x 76°
Unified glare rating CEN
22
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
18.8 A
Inrush time
0.225 ms
Power Consumption
48 W
Power Factor (Fraction)
0.98
Connection
Connection unit 7-pole
Cable
-
Number of products on MCB of 16 A type B
29
Suitable for random switching
Not applicable
Protection class IEC
Safety class I
Total harmonic distortion
7 %
Dimmable
Yes
Driver/power unit/transformer
Dali dimming Interact System ready
Control interface
DALI
Constant light output
No
DALI Standard
DALI-2™
Maximum dim level
1%
Connectivity
Interact Ready
Housing Material
Steel
Reflector material
-
Optic material
Polymethyl methacrylate
Optical cover material
Polymethyl methacrylate
Fixation material
Steel
Housing Color
White
Optical cover finish
Textured
Overall length
1,478 mm
Overall width
62 mm
Overall height
14 mm
Dimensions (Height x Width x Depth)
14 x 62 x 1478 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK03 [0.3 J]
Net Weight (Piece)
1.560 kg
Central Emergency
No
Emergency lighting
-
Glow-wire test
Temperature 850 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Ambient temperature range
-20 to +35 °C
Luminous flux tolerance
+/-7%
Initial chromaticity
(0.34. 0.35) SDCM <3
Power consumption tolerance
+/-11%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤3
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
10 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L95
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L85
Sustainability rating
Signify Circle
Repair class
Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.
Embedded carbon (A1-A3)
10.5 kg CO₂e
Product non-virgin material ratio
14.7 %
Recyclable content ratio of the finished product
50.6 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
LL551X 80S/840 NE DIA WB WH
Full product name
LL551X 80S/840 NE DIA WB WH
Full product code
872016995496000
Order code
910925870843
Material Nr. (12NC)
910925870843
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169954960
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169954960
Product family code
LL551X [Maxos unify panel 1478mm]
Dimension Drawing (without table) - LL551X 80S/840 NE DIA WB WH