Pakistan - English

Philips CoreLine surface mounted gen 4

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

Introducing Philips CoreLine surface-mounted gen4, a family of high-quality and innovative light fixtures designed to deliver energy-efficient and long-lasting illumination for your home or office. With higher lumen packages up to 6800 lm, improved efficiency of up to 160 lm/W, and a longer lifetime of L90@50K hrs/ L80@100K hrs, our CoreLine family provides bright and long-lasting illumination. Our surface-mounted light fixtures feature DC plugs in all versions, packaging from a single box to 4-in-1, and plastics-free packaging, making them eco-friendly and cost-effective. Our CoreLine surface-mounted gen4 features the same green quick connectors as the CoreLine panel, and is compatible with Wieland GSTi3 and GST/5 connectors. Upgrade your lighting today with Philips CoreLine surface-mounted gen4, a high-quality and innovative solution that delivers on the Philips promise of energy-efficient and long-lasting illumination.

Benefits

  • Energy-efficient: Our state-of-the-art LED technology ensures that CoreLine surface-mounted gen4 is both eco-friendly and cost-effective, saving you money on your energy bills while helping to reduce your carbon footprint.

  • Bright and effective: With higher lumen packages up to 6800 lm, CoreLine surface-mounted gen4 provides bright and effective illumination for your home or office.

Features

  • Higher lumen packages: up to 6800 lm (replacing 2 x 58W conventional light sources) for bright and effective illumination

  • Improved efficiency: up to 160 lm/W for energy-saving and eco-friendly lighting

Applications

  • Offices
  • Healthcare
  • Education

Downloads