Pakistan - English

Philips CoreLine surface mounted gen 4, 27.5 W, 200x1200 mm, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19

SM136V G4 43S/840 WIA W20L120 OC

Product Description

200x1200 mm, Steel, White, Signal white (RAL9003), Surface, Wireless driver Interact System ready, 4300 lm, 27.5 W, 156 lm/W, 4000 K, (0.38.0.38)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole

Order code: 911401842187
Full order code: 872016976426299

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product