Pakistan - English

Philips CoreLine surface mounted gen 4, All-in, 43.5 W, 22.5 W, 200x1570 mm, 3600 lm, 4500 lm, 6800 lm, 4000 K, UGR19

SM136V G4 36_45_68S/840 PSU W20L157 OC

Product Description

200x1570 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3600 lm, 4500 lm, 6800 lm, 43.5 W, 22.5 W, 160 lm/W, 155 lm/W, 4000 K, (0.38.0.38)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole

Order code: 911401842287
Full order code: 872016976427999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product