Pakistan - English

Philips Ledinaire panel gen5

Proven quality. Effortless installation. Every time Your dependable and affordable choice for every job

Products

RC065B G5 34S/840 PSU W60L60 NOC CFW ELR
RC065B G5 34S/840 PSU W60L60 NOC CFW ELR
911401871388
RC065B G5 34S/840 PSU W60L60 OC CFW 2
RC065B G5 34S/840 PSU W60L60 OC CFW 2
911401873685
RC065B G5 34S/840 PSU W60L60 NOC CFW 2
RC065B G5 34S/840 PSU W60L60 NOC CFW 2
911401873885
RC065B G5 34S/840 PSU W60L60 NOC CFW 2CL
RC065B G5 34S/840 PSU W60L60 NOC CFW 2CL
911401874085
RC065B G5 34S/840 PSU W60L60 OC CFW 2 CL
RC065B G5 34S/840 PSU W60L60 OC CFW 2 CL
911401874185
RC065B G5 34S/840 PSU W60L60 OC CFW
RC065B G5 34S/840 PSU W60L60 OC CFW
911401875185

Product family information

Description

The Philips Ledinaire panel Gen5 (RC065B/RC066B) range features a selection of popular off-the-shelf LED luminaires that offer Philips high quality at a competitive price. Reliable, energy-efficient and affordable, this latest generation of 600 x 600 mm, 620 x 620 mm, 300 x 1200 mm, and 600 x 1200 Ledinaire LED panel lights are designed for diffuse, comfortable lighting in a wide range of general lighting applications. Our range of Ledinaire panels lighting is also available with accessories for easy installation on different types of ceilings—just what you need.

Benefits

  • No risks, trusted performance

  • Good quality, easy to use

Features

  • 3400 lm/ 3600 lm / 4100 lm: L80 at 50K hrs, L70 75K hrs and 3-year warranty

  • IP20/IP40

Applications

  • Offices
  • Healthcare
  • Education
  • Municipal buildings
  • Retail

Downloads