Pakistan - English

Philips Ledinaire panel gen5, All-in, 28 W, 600x600 mm, VPC, 3400 lm, 3600 lm, 3000 K, 4000 K, DALI

RC065B G5 34_36S/830_40 PSD 60x60 NOC SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Color Temperature, 3400 lm, 3600 lm, 28 W, 120 lm/W, 113 lm/W, 3000 K, 4000 K, (0.43, 0.40) SDCM ≤5 ; (0.38, 0.38) SDCM ≤5, Beam angle 120°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole, SC | Safety cable

Order code: 911401844387
Full order code: 872016976662499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product