Pakistan - English

Philips Ledinaire panel gen5, 28 W, 600x600mm, VPC, 3400 lm, 4000 K, UGR19, Wire, EL-ready

RC065B G5 34S/840 PSU W60L60 OC CFW ELR

New

Product Description

600x600mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Lay-in mounting, Power supply unit, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.380,0.380)SDCM<5, UGR19, Symmetrical, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class II, 2×0.75mm², Flying leads/wires, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401871288
Full order code: 872110334577699

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product