Pakistan - English

Philips Accessory, White

Product Description

Philips Accessory, White

Order code: 911401808287
Full order code: 872016975219199

Specifications

  • Overall length
    1,202 mm
  • Overall width
    302 mm
  • Overall height
    72 mm
  • Dimensions (Height x Width x Depth)
    72 x 302 x 1202 mm
  • Material
    Aluminum
  • Ingress protection code
    -
  • Mech. impact protection code
    -
  • Accessory color
    White
  • Net Weight (Piece)
    0.820 kg

Downloads

Family

Product