Pakistan - English

Philips CoreLine SlimDownlight

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine slimdownlight delivers on the CoreLine promise of innovative, easy to use and high-quality indoor LED downlights. CoreLine slimdownlight is an innovative range of recessed and surface-mounted luminaires. It is designed to provide uniform lighting across multiple application areas. With instant energy savings and a longer lifetime, this is an environmentally friendly and cost saving solution. Its MultiColorTemp feature offers a choice of two color temperatures in a single luminaire. This makes it easy to select the right product, gives you the flexibility respond to customer preferences on site, and means fewer product codes on stock. Simple and easy installation means our slim downlight fits the same size cut-out, while the minimal built-in depth of 34mm makes this product an ideal space saving solution, especially for projects with limited fitting space. InterAct Ready option with integrated wireless communications in this family is available, to be used with InterAct gateways, sensors and software.

Benefits

  • MultiColorTemp option to change color temperature on site and simplify product selection

  • Energy saving and longer lifetime to reduce overall operating costs

Features

  • MultiColorTemp feature: two color temperature options in a single luminaire (3000K-4000K)

  • Recessed (DN145B) and surface-mounted versions (DN145C)

Applications

  • Corridors
  • Retail stores
  • Reception areas
  • Restrooms
  • Technical rooms

Downloads