Pakistan - English

Philips CoreLine SlimDownlight, 13 W, D155 mm, 1100 lm, 4000 K, DALI, Opal, IP20/44

DN145B LED10S/840 PSD-E II WH

Product Description

D155 mm, Aluminum die cast, White, Traffic white (RAL9016), Recessed, Power supply unit with DALI interface external, 1100 lm, 13 W, 85 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 910500465902
Full order code: 871869996101599

Specifications

  • Lamp family code
    LED10S [LED Module, system flux 1000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product