Philips CoreLine SlimDownlight, 13 W, D155 mm, 1100 lm, 3000 K, Wireless, Interact Ready, Opal, IP20/44
DN145B LED10S/830 WIA-E WH
Product Description
D155 mm, Aluminum die cast, White, Traffic white (RAL9016), Recessed, Wireless driver Interact System ready external, 1100 lm, 13 W, 93 lm/W, 3000 K, (0.43657,0.40454) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Performance
- Warranty period 5 years