Pakistan - English

Philips CoreLine SlimDownlight, 6.5 W, D70 mm, 650 lm, 3000 K, Opal, IP20/44

DN145B LED6S/830 PSU II WH

Product Description

D70 mm, Aluminum die cast, White, Traffic white (RAL9016), Recessed, Power supply unit (On/Off), 650 lm, 6.5 W, 100 lm/W, 3000 K, (0.43657,0.40454) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 911401805780
Full order code: 871016333945099

Specifications

  • Lamp family code
    LED6S [LED Module, system flux 600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product