Pakistan - English

Philips LuxSpace Accent Performance Adjustable

Powerful discreet spots with an accent on sustainability

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
133
3,800
2700
29
22
142
4,100
3000
29
22
142
4,200
3000
29.5
22
135
4,100
3000
30
22
147
4,200
4000
29
22
127
3,900
3000
31
22
136
4,000
3000
29
22
93
2,900
2200
31
22

Product family information

Description

With LuxSpace Accent Performance Adjustable, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a refined and neutral product design. Powerful and discreet, LuxSpace Accent combines a high luminous flux in a compact form factor. Design-in and installation are easy due to its small built-in dimensions. Maintenance and upgrades of the optics is fast and requires no tools. Furthermore, LuxSpace Accent Performance Adjustable spots are certified as circular lighting and offer multiple system integration and dimming options, including wired as well as wireless. LuxSpace Accent Performance Adjustable allows spot head rotation and two-directional tilting for maximum aiming flexibility. For prolonged shelf life and better visual representation of food, reducing food waste and increasing sales, fresh food LED lighting recipes are available. Check out our Fashion and Food catalog pages to find out more about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne.

Benefits

  • More sparkle and enhanced shopper eye comfort with PerfectAccent optics

  • Best-in-class efficacy to reduce carbon footprint and save on energy use

Features

  • RS781B offers high maximum flux (6000 lm) in a very compact housing with limited built-in dimensions

  • Available with PerfectAccent high-efficacy reflectors

Applications

  • Convenience stores
  • Supermarkets & hypermarkets
  • Offices and hospitality areas

Warning & Safety

  • All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using a front glass

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

Downloads