Pakistan - English

Philips LuxSpace Accent Performance Adjustable, Recessed, 30 W, D155 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20

RS781B 39S/830 WIA-E MB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Wireless driver Interact System ready external, 4100 lm, 30 W, 135 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101623
Full order code: 871869997937900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product