Philips LuxSpace Accent Performance Adjustable, Recessed, 31 W, D155 mm, 3900 lm, 3000 K, CRI>90, Wide beam, PerfectAccent reflector, Black, IP20
RS781B 39S/930 PSU-E WB BK
Product Description
Recessed, D155 mm, Aluminum, Black, Signal black (RAL9004), Recessed, Power supply unit external (On/Off), 3900 lm, 31 W, 127 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole