Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
113 | 1,700 | 3000 | 15 | 19 | |||
113 | 1,700 | 3000 | 30 | 19 | |||
113 | 3,400 | 3000 | 30 | 19 | |||
111 | 3,400 | 3000 | 61 | 19 | |||
113 | 1,700 | 3000 | 15 | 19 | |||
110 | 3,400 | 3000 | 30 | 19 | |||
113 | 1,700 | 4000 | 15 | 19 | |||
113 | 1,700 | 4000 | 30 | 19 |
Product family information
Description
Architects need a lighting solution that matches the interior architecture of the space they are enhancing. TrueSlim is an offering that meets the flexibility requirements for ceiling integration, suitable for a InterAlu & Haufe ceiling types. Specifiers & ceiling integrators need luminaires that save energy, at the same time as providing the right level of light to fit into a specific ceiling dimension. Not only is it compliant with the WELL Building Standard for Light, TrueSlim is rated UGR<19, which is compliant with all office norms (OC). These luminaires in the family are available in different lengths and light outputs. This offers the ultimate design flexibility and unlimited possibilities. TrueSlim luminaires are also a sustainable, with efficiency up to 110 lm/W, lifetime of L90 at 50K hrs and the option to upgrade to wireless connectivity and control.
Benefits
Office compliant lighting
Future-ready, scalable smart office capabilities
Features
Uniform lighting with excellent glare control (UGR<19, L65<3000cd/m2)
Luminaire is specially designed for use in linear lamella ceilings
Applications
Warning & Safety
The product is IP20 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.
If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.