Pakistan - English

Philips TrueSlim, In between ceiling lamellas, 15 W, 635x21 mm; H48 mm, 1700 lm, 3000 K, Wireless, Interact Ready, UGR19, U4, Adels, TP(b), EL-DC

RC710B 17S/830 SEIA IA4 W3 L60 BK

Product Description

In between ceiling lamellas, 635x21 mm; H48 mm, Steel, Black, Single layer powder coating, Bracket, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 1700 lm, 15 W, 113 lm/W, Frost, 3000 K, (0.43, 0.40) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105757
Full order code: 872016963022200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product