Philippines - English

Philips LEDtube, T8, Single-ended, 600 mm, 127-240 V, 8.5 W, 18W TL-D, 6500 K, 900 lm, CRI 83, 30000 hour(s)

COR CNG LEDtube 600mm 8.5W 865 T8 I PH

Product Description

LEDtube, T8, Single-ended, 600 mm, 127-240 V, 8.5 W, LED alternative to 18W TL-D, 6500 K, 900 lm, CRI 83, 30000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004357109
Full order code: 872110313963400

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004357109 en_PH pdf 622.1 kB

Visuals

Product-Photographs-929004357109_EU
Multiple assets - Visuals
Product-Diagrams-929004357109_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - COR CNG LEDtube 600mm 8.5W 865 T8 I PH IES 20.7 kB

Other

Environmental product declaration
EPD-Philips-Contractor-Grade-LEDtube-T-Ref-929004357108 pdf 950.6 kB