Hong Kong SAR China - English

Philips Magnetic Sys

An ideal solution for installers and customers who wish easy intallation, visual comfort and excellent quality

Products

Mag L Spotlight 5.5W 530lm 30K 24D
Mag L Spotlight 5.5W 530lm 30K 24D
929003207210
Mag L Spotlight 12.5W 1130lm 40K 24D
Mag L Spotlight 12.5W 1130lm 40K 24D
929003207510
Mag Ad L Spotlight 12.5W 1100lm 30K 24D
Mag Ad L Spotlight 12.5W 1100lm 30K 24D
929003207810
Mag Ad L Spotlight 12.5W 1130lm 40K 24D
Mag Ad L Spotlight 12.5W 1130lm 40K 24D
929003207910
Mag Spotlight 6.5W 530lm 30K 24D
Mag Spotlight 6.5W 530lm 30K 24D
929003208010
Mag Spotlight 9.5W 740lm 40K 24D
Mag Spotlight 9.5W 740lm 40K 24D
929003208310

Product family information

Description

Magnetic Sys offers excellent experience for the consumer, which includs eye comfort, reliable quality and outstanding performance. Also an ideal solution for easy installation and DIY design friendly.

Benefits

  • Comfortable LED light that's easy on eyes

  • Long lifetime

Features

  • Easy installation

  • EyeComfort

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Magnetic Sys en_HK pdf 591.3 kB

Visuals

Family-Photographs-Magnetic Sys
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Magnetic Sys
Multiple assets - Software Plugins