Hong Kong SAR China - English

Philips Magnetic Sys, 7 W, 530 lm, 3000 K, Beam angle 90°, Black

Mag L Flood 7W 530lm 30K

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 530 lm, 7 W, 75.00 lm/W, 3000 K, ((, 0.4341, 0.3993)) <5, Beam angle 90°, Mask (anti-glare), Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003206810
Full order code: 692234195467200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
No
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003206810 en_HK pdf 297.1 kB

Visuals

Product-Photographs-929003206810_EU
Multiple assets - Visuals
Product-Diagrams-929003206810_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Mag L Flood 7W 530lm 30K ies 1.4 kB